5315J09A BASIC DRIVE

0794391 MFG #: Falk
Out of Stock
  • Exact Ratio: 9.131
  • High Speed Shaft (HSS) Diameter: 2.250 in
  • High Speed Shaft (HSS) Length: 5.25 in
  • High Speed Shaft (HSS) Speed [Max]: 1735 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 3 15/16 in
  • Nominal Ratio: 9
  • Recommended Driven Shaft Length [Nom]: 8.000 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5315
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
  • Width Through Housing: 9.97 in
Size 5315 shaft mounted parallel helical gear drive with a 9:1 ratio. Heavy duty tapered roller bearings and high temperature grease purgeable Viton seals provide maximum protection in extreme environments. Standard Shaft Mounted (JR), Screw Conveyor (JS