5315J05A BASIC DRIVE
0794390 MFG #: Falk
Out of Stock
- Exact Ratio: 4.857
- High Speed Shaft (HSS) Diameter: 2.250 in
- High Speed Shaft (HSS) Length: 5.25 in
- High Speed Shaft (HSS) Speed [Max]: 1700 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 3 15/16 in
- Nominal Ratio: 5
- Recommended Driven Shaft Length [Nom]: 8.000 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5315
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
- Width Through Housing: 9.97 in
Size 5315 shaft mounted parallel helical gear drive with a 5:1 ratio. Heavy duty tapered roller bearings and high temperature grease purgeable Viton seals provide maximum protection in extreme environments. Standard Shaft Mounted (JR), Screw Conveyor (JSC) and Flanged Mounted (JF) units are built up from a Basic Unit (J)