5215J14A BASIC DRIVE

0794384 MFG #: Falk
Out of Stock
  • Exact Ratio: 13.600
  • High Speed Shaft (HSS) Diameter: 1.875 in
  • High Speed Shaft (HSS) Length: 4.25 in
  • High Speed Shaft (HSS) Speed [Max]: 1700 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 2 15/16 in
  • Nominal Ratio: 14
  • Recommended Driven Shaft Length [Nom]: 7.125 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5215
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 5.59 in
  • Width Through Housing: 8.68 in
Size 5215 shaft mounted parallel helical gear drive with a 14:1 ratio. Heavy duty tapered roller bearings and high temperature grease purgeable Viton seals provide maximum protection in extreme environments. Standard Shaft Mounted (JR), Screw Conveyor (J