5203 Size Basic Drive; 25:1 Ratio
0794377 MFG #: Falk
Out of Stock
- Exact Ratio: 26.940
- High Speed Shaft (HSS) Diameter: 1.375 in
- High Speed Shaft (HSS) Length: 3.00 in
- High Speed Shaft (HSS) Speed [Max]: 1886 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 2 3/16 in
- Nominal Ratio: 25
- Recommended Driven Shaft Length [Nom]: 5.625 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5203
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 4.07 in
- Width Through Housing: 6.40 in
Size 5203 shaft mounted parallel helical gear drive with a 25:1 ratio. Heavy duty tapered roller bearings and high temperature grease purgeable Viton seals provide maximum protection in extreme environments. Standard Shaft Mounted (JR), Screw Conveyor (JSC) and Flanged Mounted (JF) units are built up from a Basic Unit (J)