AirMax Breather
6721116 MFG #: Falk
Out of Stock
- Breather Thread Size: 7/8-14 UN
- Breather Type: Bladder
- Diameter of Breather: 5.125 in
- Overall Height: 5.1300 in
- Overall Length: 8.7500 in
- Overall Width: 5.1300 in
AirMax filters prevent moisture and particulate contamination from entering the gearbox, providing 97% efficiency at 3 microns with very low pressure drops
Contains: AirMax breather and fittings kit