05 MCG YELLOW MOTOR CPLG GUARD

EY00022 MFG #: FALK
$0.00 /
  • Bolt Diameter: 0.31 in
  • Centerline of Guard to Leading Edge of Base: 3.69 in
  • Coupling Outside Diameter [Max]: 4.0000 in
  • Distance Between Base and Extension: 1.37 in
  • Extension Height: 5.50 in
  • Extension Outside Diameter: 2.75 in
  • Guard Color: ISO Safety Yellow
  • Guard Height: 8.57 in
  • Guard Material: High Density Polyethylene
  • Horizontal Centerline to Edge [Max]: 4.250 in
  • Horizontal Centerline to Edge [Min]: 2.000 in
  • Horizontal Centerline to Extension Edge [Min]: 4.00 in
  • Mounting Hole Centerline from Base: 2.00 in
  • Mounting Hole Centerline from Base Width: 6.00 in
  • Outside Length of Guard at Base: 4.00 in
  • Outside Width of Guard at Base: 7.38 in
  • Overall Coupling Length [Max]: 3.500 in
  • Overall Guard Length [Max]: 8.50 in
  • Overall Guard Length [Min]: 4.00 in
  • Overall Guard Length [Nom]: 8.00 in
  • Overall Height: 6.0000 in
  • Overall Length: 8.5000 in
  • Overall Width: 6.0000 in
  • Riser Material: N/A
  • Shaft Diameter With Key [Max]: 1.38 in
  • Shaft Diameter Without Key [Max]: 1.75 in
  • Top of Guard to Extension Centerline: 3.32 in
  • Trim Line Distance: 0.50 in
  • Vertical Base to Connecting Shaft Centerline [Max]: 5.25 in
  • Vertical Base to Connecting Shaft Centerline [Min]: 3.00 in
QTY