VISESPLICE 902 L3IN 5/16-18IN SS
902-652041 MFG #: MAR
Out of Stock
- Belt Guard Overall Length: 3.00 in
- Belt Guard Overall Width: 0.86 in
- Breather Thread Size: 5/16-18
- Clamp Height: 0.60 in
- Clamp Material: Stainless Steel
- Clevis Overall Length (Tie Rod): 3.00 in
- Distance Between Centerline of Stud to Centerline of Stud: 2.00 in
- Overall Height: 1.0300 in
- Overall Length: 3.0000 in
- Overall Width: 0.8600 in
- Special Feature: Components
- Standard Material: Yes
- Thread Size: 5/16-18
3IN WIDE VISESPLICE FOR MARBETT GUIDE RAIL; Product Line: Rexnord Conveyor Components; Series: Product Handling Components-Visesplices; Model = 902