1110T31 SPACER ASSY BE=14.049

0785987 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 1110T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends : 14.049 in / 357mm
  • Hub Type (Hub): Spacer Hub