1040T31 SPACER ASSY BE=140 MM

0779972 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 1040T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Distance Between Shaft Ends : 5.510 in / 140mm
  • Hub Type (Hub): Spacer Hub