1030T31 SPACER ASSY BE=140 MM

0779971 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1030T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Distance Between Shaft Ends : 5.510 in / 140mm
Rexnord T31 Series Spacer Assemblies size(s) 1030T with a 5.510-inch / 140-millimeter distance between shaft ends for grid couplings.