1060T GRID

0762814 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1060T
  • Coupling Style: T
  • Coupling Type: Grid
  • Grease Included: Yes
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 0.19 lb