1030T GRID

0762811 MFG #: Falk
$0.00 /
  • Coupling Size(s): 1030T
  • Coupling Style: T
  • Coupling Type: Grid
  • Grease Included: Yes
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 0.09 lb
  • Quantity of Grid Segments: 1
Falk T10_T20 Series Grids size(s) 1030T in alloy steel grid material for grid couplings; includes (1) segments and grease.
QTY