1220T GRID *4 segments/set*

0758265 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1220T
  • Coupling Style: T
  • Coupling Type: Grid
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 35.4 lb