1210T GRID *4 SEGMENTS/SET*

0758264 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1210T
  • Coupling Style: T
  • Coupling Type: Grid
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 23.2 lb