1190T GRID *4 segements/set*

0758262 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1190T
  • Coupling Style: T
  • Coupling Type: Grid
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 9.7 lb