1180T GRID *4 SEGEMENTS/SET*

0758261 MFG #: Falk
$0.00 /
  • Coupling Size(s): 1180T
  • Coupling Style: T
  • Coupling Type: Grid
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 8.3 lb
  • Quantity of Grid Segments: 4
Falk T10_T20 Series Grids size(s) 1180T in alloy steel grid material for grid couplings; includes (4) segments and no grease.
QTY