1130T GRID

0758256 MFG #: Falk
$0.00 /
  • Coupling Size(s): 1130T
  • Coupling Style: T
  • Coupling Type: Grid
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 2.0 lb
  • Quantity of Grid Segments: 2
Falk T10_T20 Series Grids size(s) 1130T in alloy steel grid material for grid couplings; includes (2) segments and no grease.
QTY