1080T GRID

0758251 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1080T
  • Coupling Style: T
  • Coupling Type: Grid
  • Grease Included: Yes
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 0.38 lb