1030T20 COVER

0706740 MFG #: Falk
$0.00 /
  • Coupling Size(s): 1030T
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
Falk T20 Series Vertically-Split Covers-Complete size(s) 1030T in steel cover material for grid couplings.
QTY