1150T20 COVER-GRID ASSY *3 segments/set*

0758308 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1150T
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 4.3 lb