1120T20 COVER-GRID ASSY

0758305 MFG #: Falk
$0.00 /
  • Coupling Size(s): 1120T
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
  • Grease Included: No
  • Weight of Grease Required: 1.62 lb
  • Grid Material: Alloy Steel
  • Hardware Material: Steel
  • Quantity of Grid Segments: 2
Falk T20 Series Vertically-Split Cover Grid Assemblies size(s) 1120T with 2 segment(s) in steel cover material for grid couplings.
QTY