1110T20 COVER-GRID ASSY

0758304 MFG #: Rexnord
Out of Stock
  • Coupling Size(s): 1110T
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Weight of Grease Required: 1.12 lb