1060T20 COVER-GRID ASSY

0758299 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1060T
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Cover Material: Steel
  • Grease Included: Yes
  • Grid Material: Alloy Steel
  • Hardware Material: Steel
  • Weight of Grease Required: 0.19 lb