1180T10 COVER-GRID ASSY * 4 SEGMENTS/SET

0779490 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1180T
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Hardware Material: Steel
  • Weight of Grease Required: 8.3 lb