1100T10 COVER-GRID ASSY

0776209 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1100T
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Grease Included: No
  • Grid Material: Alloy Steel
  • Hardware Material: Steel
  • Weight of Grease Required: 0.94 lb