1170T10 COVER-GRID ASSY *4 seg/set*
Out of Stock
- Coupling Size(s): 1170T
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Grease Included: No
- Grid Material: Alloy Steel
- Hardware Material: Steel
- Weight of Grease Required: 7.7 lb