1100/1110T10 COVER FSTNR SET METRIC
0776196 MFG #: Falk
Out of Stock
- Coupling Size(s): 1100T : 1110T
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1100T, 1110T in steel material for grid couplings.