1080/1090T10 COVER FSTNR SET METRIC

0776194 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1080T : 1090T
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Hardware Coating: None
  • Hardware Material: Steel
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1080T, 1090T in steel material for grid couplings.