1220/1230T10 COVER FSTNR SET INCH
0744121 MFG #: Falk
Out of Stock
- Coupling Size(s): 1220T : 1230T
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1220T, 1230T in steel material for grid couplings.