1200T10 COVER FSTNR SET INCH

0744119 MFG #: Falk
$0.00 /
  • Coupling Size(s): 1200T
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Hardware Coating: None
  • Hardware Material: Steel
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1200T in steel material for grid couplings.
QTY