1170T10-1180T10 COVER FSTNR SET INCH

0744117 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1170T : 1180T
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Hardware Coating: None
  • Hardware Material: Steel
Falk T10 Series Horizontally-Split Cover Fastener Kits size(s) 1170T, 1180T in steel material for grid couplings.