1140T31/35 SHAFT HUB RSB

0266175 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1140T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 10.50 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length thru Bore (Hub): 6.00 in
  • Hub Material (Hub): Steel
  • Hub Straight Bore Diameter (Hub) [Max]: 8.0000 in / 210mm
  • Hub Straight Bore Diameter (Hub) [Min]: 3.5000 in / 89mm
  • Hub Straight Bore Diameter (Hub) [Nom]: Rough Stock Bore
  • Hub Style (Hub): Rough Stock Bore
  • Hub Type (Hub): T31/T35 Shaft Hub
Falk T31_T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs size(s) 1140T with a 10.50-inch outside barrel diameter and 6.00-inch length for grid couplings.