1130T31/35 SHAFT HUB RSB
0266174 MFG #: Falk
Out of Stock
- Coupling Size(s): 1130T
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 9.380 in
- Hub Bore Fit (Hub): Rough Bore
- Hub Length thru Bore (Hub): 5.30 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 7.0000 in / 190mm
- Hub Straight Bore Diameter (Hub) [Min]: 3.0000 in / 77mm
- Hub Straight Bore Diameter (Hub) [Nom]: Rough Stock Bore
- Hub Style (Hub): Rough Stock Bore
- Hub Type (Hub): T31/T35 Shaft Hub
Falk T31_T35 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shaft Hubs size(s) 1130T with a 9.380-inch outside barrel diameter and 5.30-inch length for grid couplings.