1090T31/35 SHAFT HUB RSB
0258641 MFG #: Falk
Out of Stock
- Coupling Size(s): 1090T
- Coupling Type: Grid
- Hub Bore Fit (Hub): Rough Bore
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 0.00 in
- Hub Straight Bore Diameter (Hub) [Nom]: 0.0000 in
- Hub Style (Hub): Standard
- Hub Type (Hub): Shaft
- Keyway Depth (Hub): 0.0000 in
- Keyway Fit (Hub): None
- Keyway Width (Hub): 0.0000 in
- Number of Keyways (Hub): 0
- Number of Setscrews (Hub): 0