1080T31/35 SHAFT HUB 3.3750 STK
0713127 MFG #: Falk
Out of Stock
- Coupling Size(s): 1080T
- Coupling Style: Close Coupled
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 4.810 in
- Hub Bore Fit (Hub): Clearance
- Hub Length thru Bore (Hub): 3.50 in
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 1.96 in
- Hub Shoulder Diameter (Hub): 7.010 in
- Hub Straight Bore Diameter (Hub) [Nom]: 3.3750 in
- Hub Style (Hub): Standard
- Hub Type (Hub): T-Hub
- Keyway Depth (Hub): 0.4375 in
- Keyway Fit (Hub): Commercial
- Keyway Width (Hub): 0.8750 in
- Number of Keyways (Hub): 1
- Number of Setscrews (Hub): 1