1080T31/35 SHAFT HUB 2.8750 NON STK

0788511 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1080T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 4.810 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length thru Bore (Hub): 3.50 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 1.96 in
  • Hub Straight Bore Diameter (Hub) [Max]: 2.8765 in
  • Hub Straight Bore Diameter (Hub) [Min]: 2.8750 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 2.8750 in
  • Hub Style (Hub): Bored
  • Hub Type (Hub): T31/T35 Shaft Hub
  • Keyway Depth (Hub): 0.3750 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width: 0.7500 in
  • Keyway Width (Hub): 0.7500 in
  • Number of Keyways: 1
  • Number of Keyways (Hub): 1
Falk T31_T35 Series Standard Shaft Hubs size(s) 1080T with a 4.810-inch outside barrel diameter and 3.50-inch length for grid couplings.