1080T31/35 SHAFT HUB 1.8750 NON STK
0739868 MFG #: Falk
Out of Stock
- Coupling Size(s): 1080T
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 4.810 in
- Hub Bore Fit (Hub): Clearance
- Hub Length thru Bore (Hub): 3.50 in
- Hub Material (Hub): Steel
- Hub Setscrew Axial Location (Hub): 1.96 in
- Hub Straight Bore Diameter (Hub) [Max]: 1.8760 in
- Hub Straight Bore Diameter (Hub) [Min]: 1.8750 in
- Hub Straight Bore Diameter (Hub) [Nom]: 1.8750 in
- Hub Style (Hub): Bored
- Hub Type (Hub): T31/T35 Shaft Hub
- Keyway Depth (Hub): 0.2500 in
- Keyway Fit (Hub): Commercial
- Keyway Width: 0.5000 in
- Keyway Width (Hub): 0.5000 in
- Number of Keyways: 1
- Number of Keyways (Hub): 1
- Number of Setscrews: 1
- Number of Setscrews (Hub): 1
Falk T31_T35 Series Standard Shaft Hubs size(s) 1080T with a 4.810-inch outside barrel diameter and 3.50-inch length for grid couplings.