1040T31/35 SHAFT HUB 1.8750 BORE-NON STK

0704932 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1040T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 3.090 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length thru Bore (Hub): 2.13 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 1.08 in
  • Hub Straight Bore Diameter (Hub) [Max]: 1.8760 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.8750 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 1.8750 in
  • Hub Style (Hub): Bored
  • Hub Type (Hub): T31/T35 Shaft Hub
  • Keyway Depth (Hub): 0.2500 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width: 0.5000 in
  • Keyway Width (Hub): 0.5000 in
  • Number of Keyways: 1
  • Number of Keyways (Hub): 1
  • Number of Setscrews: 1
  • Number of Setscrews (Hub): 1
Falk T31_T35 Series Standard Shaft Hubs size(s) 1040T with a 3.090-inch outside barrel diameter and 2.13-inch length for grid couplings.