1030T31/35 SHAFT HUB 1.6250 BORE-NON STK

0704928 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1030T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 2.340 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length thru Bore (Hub): 1.63 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 1.24 in
  • Hub Straight Bore Diameter (Hub) [Max]: 1.6260 in
  • Hub Straight Bore Diameter (Hub) [Min]: 1.6250 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 1.6250 in
  • Hub Style (Hub): Bored
  • Hub Type (Hub): T31/T35 Shaft Hub
  • Keyway Depth (Hub): 0.1875 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width: 0.3750 in
  • Keyway Width (Hub): 0.3750 in
  • Number of Keyways: 1
  • Number of Keyways (Hub): 1
  • Number of Setscrews: 1
  • Number of Setscrews (Hub): 1
Falk T31_T35 Series Standard Shaft Hubs size(s) 1030T with a 2.340-inch outside barrel diameter and 1.63-inch length for grid couplings.