1020T31/T35 HUB- .875/.876 STD KW NONSTK

3702038 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1020T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 2.060 in
  • Hub Bore Fit (Hub): Clearance
  • Hub Length thru Bore (Hub): 1.38 in
  • Hub Material (Hub): Steel
  • Hub Setscrew Axial Location (Hub): 1.08 in
  • Hub Shoulder Diameter (Hub): 3.38 in
  • Hub Straight Bore Diameter (Hub) [Max]: 0.8760 in
  • Hub Straight Bore Diameter (Hub) [Min]: 0.8750 in
  • Hub Straight Bore Diameter (Hub) [Nom]: 0.8750 in
  • Hub Style (Hub): Bored
  • Hub Type (Hub): T31/T35 Shaft Hub
  • Keyway Depth (Hub): 0.0940 in
  • Keyway Fit (Hub): Commercial
  • Keyway Width: 0.18750 in
  • Keyway Width (Hub): 0.18750 in
  • Number of Keyways: 1
  • Number of Keyways (Hub): 1
  • Number of Setscrews: 1
  • Number of Setscrews (Hub): 1
Falk T31_T35 Series Spacer Hubs size(s) 1020T with a 2.060-inch outside barrel diameter and 1.38-inch length for grid couplings.