1110T31/35 SPACER HUB CL=6.837

0779969 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1110T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Bore Fit (Hub): Interference
  • Hub Length (Hub): 6.84 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (Hub): 10.88 in
  • Hub Style (Hub): Spacer
  • Hub Type (Hub): Spacer Hub