110t31/35 spacer hub cl=4.733
0779968 MFG #: Falk
Out of Stock
- Coupling Size(s): 1110T
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Length thru Bore (Hub): 4.73 in
- Hub Material: Steel
- Hub Style (Hub): Spacer
- Keyway Depth (Hub): 0.0000 in
- Keyway Width: 0.00 in
- Number of Keyways: 0
- Number of Setscrews: 0