1100T31/35 SPACER HUB CL=5.262

0779967 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1100T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Bore Fit (Hub): Interference
  • Hub Length (Hub): 5.26 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (Hub): 9.88 in
  • Hub Style (Hub): Spacer
  • Hub Type (Hub): Spacer Hub