1080T31/35 SPACER HUB CL=5.325
Out of Stock
- Coupling Size(s): 1080T
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Bore Fit (Hub): Clearance
- Hub Length (Hub): 5.33 in
- Hub Material: Steel
- Hub Shoulder Diameter (Hub): 7.00 in
- Hub Style (Hub): Spacer
- Hub Type (Hub): Spacer Hub