1030T31/35 SPACER HUB CL=2.631

0779955 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1030T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Bore Fit (Hub): Clearance
  • Hub Material: Steel
  • Hub Shoulder Diameter (Hub): 3.69 in
  • Hub Style (Hub): Spacer
  • Hub Type (Hub): Spacer Hub
Falk T31_T35 Series Spacer Hubs size(s) 1030T for grid couplings.