1060T31/35 SPACER HUB CL=3.312

0765755 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1060T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Bore Fit (Hub): Clearance
  • Hub Material: Steel
  • Hub Shoulder Diameter (Hub): 5.69 in
  • Hub Style (Hub): Spacer
  • Hub Type (Hub): Spacer Hub
Falk T31_T35 Series Spacer Hubs size(s) 1060T for grid couplings.