1040T31/35 SPACER HUB CL=3.500

0744093 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1040T
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Bore Fit (Hub): Clearance
  • Hub Length (Hub): 3.50 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (Hub): 4.44 in
  • Hub Style (Hub): Spacer
  • Hub Type (Hub): Spacer Hub