1040T31/35 SPACER HUB CL=3.344
0744092 MFG #: Falk
Out of Stock
- Coupling Size(s): 1040T
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Bore Fit (Hub): Clearance
- Hub Material: Steel
- Hub Shoulder Diameter (Hub): 4.44 in
- Hub Style (Hub): Spacer
- Hub Type (Hub): Spacer Hub
Falk T31_T35 Series Spacer Hubs size(s) 1040T for grid couplings.