1130T HUB RSB LONG
0257561 MFG #: Falk
Out of Stock
- Coupling Size(s): 1130T
- Coupling Type: Grid
- Hub Barrel Outside Diameter (Hub): 8.560 in
- Hub Bore Fit (Hub): Rough Bore
- Hub Length thru Bore (Hub): 8.031 in
- Hub Material (Hub): Steel
- Hub Straight Bore Diameter (Hub) [Max]: 6.0000 in / 170mm
- Hub Straight Bore Diameter (Hub) [Min]: 2.6250 in / 67mm
- Hub Style (Hub): Rough Stock Bore
- Hub Type (Hub): Long T-Hub
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1130T with a 8.560-inch outside barrel diameter and 8.031-inch length for grid couplings.