1100T HUB RSB LONG

0257558 MFG #: Falk
Out of Stock
  • Coupling Size(s): 1100T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter (Hub): 5.590 in
  • Hub Bore Fit (Hub): Rough Bore
  • Hub Length thru Bore (Hub): 8.062 in
  • Hub Material (Hub): Steel
  • Hub Straight Bore Diameter (Hub) [Max]: 4.0000 in / 110mm
  • Hub Straight Bore Diameter (Hub) [Min]: 1.6250 in / 42mm
  • Hub Style (Hub): Rough Stock Bore
  • Hub Type (Hub): Long T-Hub
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1100T with a 5.590-inch outside barrel diameter and 8.062-inch length for grid couplings.